UIWOL2-L

Label

2-port, white non-adhesive polyester write-on label.

Specifications

Material

Non-Adhesive Polyester

Color

White

Height (In.)

0.236

Height (mm)

5.99

Width (In.)

1.315

Width (mm)

26.7

Printer

Write-on

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498385814

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0040

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.0198

Resources

Catalog Cut Sheets

UIWOL1-L Product Page

US English

Related Products