C400X400SL1-OL

Label

Over-laminate label, 4.0" H x 4.0" W (101.6mm x 101.6mm), no legend, clear laminate sheets, 250 labels/roll.

Specifications

Material

Laminate

Color

Clear

Height (In.)

4.00

Height (mm)

101.6

Width (In.)

4.00

Width (mm)

101.6

Application

Additional Abrasion and UV Protection

Labels Per Roll

250

Legend

Blank

Overall Size W x H (In.)

4.00 x 4.00

Product Type

Label

Type

Label Overlaminate

RoHS Compliancy Status

Compliant

Min. Order Qty.

250

Packaging Details

UPC

07498335763

Std. Pkg. Qty.

250

Std. Pkg. Volume (cf)

0.0326

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.1303

Resources

Part Drawings

Solar Labels-C11042

US English

Specification Sheets

Solar Labels: SFSP01--WW

US English

Related Products