C900X1150YK

Component over-laminate (non-printable) label, 9.00" W x 11.50" H, polyester, clear, 25 pc. package quantity.

Specifications

Color

Clear

Height (In.)

11.50

Height (mm)

292.1

Width (In.)

9.00

Width (mm)

228.6

Legend

Without imprint

Overall Size W x H (In.)

9.00 x 11.50

Print-On Area Height (In.)

Print-On Area Height (mm)

RoHS Compliancy Status

Compliant

Min. Order Qty.

25.0000

Packaging Details

UPC

07498379829

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.1757

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.3514

Resources

Part Drawings

Thermal Transfer Raised Panel Labels

US English

Technical References

Polyester Overlam Film

US English

Related Products