NWSLC2-2Y-AQ

Identification Sleeve

The cable identification sleeve in aqua is for 2mm simplex cable with labels S200X150YAJ (laser/inkjet) and S200X150VATY (thermal transfer printer). It is 2" long and made of flexible PVC. It comes in 100-piece packages.

Specifications

Material

Flexible PVC

Color

Aqua

Overall Length (In.)

2

Overall Length (mm)

50.8

Overall Width (In.)

0.28

Overall Width (mm)

7.1

Cable Type

2mm Simplex

Maximum Cable Diameter (mm)

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498344889

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0454

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.4537

Resources

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Part Drawings

NWSLC2-2Y-AQ DWG

US English

Part Drawings

NWSLC2-2Y-AQ DXF

US English

Part Drawings

NWSLC-*Y & NWSLC2-*Y LABEL CORE

US English

Line Cards

Laser/Ink Jet Labels

US English

Related Products