BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>

Products

Content

Category

Cross References

No Results Found

The cable identification sleeve in orange is for 3mm simplex cable with labels S200X150YAJ (laser/inkjet) and S200X150VATY (thermal transfer printer). It is 2" long and made of flexible PVC. It comes in 100-piece packages.

Specifications

Material Flexible PVC
Color Orange
Overall Length (In.) 2
Overall Length (mm) 50.8
Overall Width (In.) 0.3
Overall Width (mm) 7.6
Cable Type 3mm Simplex
RoHS Compliancy Status Compliant
Min. Order Qty. 100

Packaging Detail

UPC 07498344879
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.0534
Std. Ctn. Qty. 1000
Std. Ctn. Volume (cf) 0.5336

Resources

Line Cards Thermal Transfer Labels Line Card: IDLC08--SA US English
Line Cards Laser/Ink Jet Labels US English
Part Drawings NWSLC-*Y & NWSLC2-*Y LABEL CORE DWG US English
Part Drawings NWSLC-*Y & NWSLC2-*Y LABEL CORE DXF US English
Part Drawings NWSLC-*Y & NWSLC2-*Y LABEL CORE US English