NWSLC-2Y-AQ

Identification Sleeve

The cable identification sleeve in aqua is for 2mm simplex cable with labels S100X150YAJ (laser/inkjet), S100X150VAC (LS8E handheld printer), and S100X150VA1Y or S100X150VATY (thermal transfer printer). It is 1" long and made of flexible PVC. It comes in 100-piece packages.

Specifications

Material

Flexible PVC

Color

Aqua

Overall Length (In.)

1

Overall Length (mm)

25.4

Overall Width (In.)

0.28

Overall Width (mm)

7.1

Cable Type

2mm Simplex

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498340221

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0169

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.1695

Resources

Part Drawings

NWSLC-*Y & NWSLC2-*Y LABEL CORE DWG

US English

Part Drawings

NWSLC-*Y & NWSLC2-*Y LABEL CORE DXF

US English

Line Cards

Laser/Ink Jet Labels

US English

Part Drawings

NWSLC-*Y & NWSLC2-*Y LABEL CORE

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Product Bulletins

PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers

US English

Related Products