PLD-29

Label Dispenser

Write-on quality label in dispenser, 1.5" W x 1.0" H, 'Maintenance, by, date' (legend), polyester, black/white, 200 labels per dispenser.

Specifications

Color

Black/White

Material

Polyester

Legend

MAINTENANCE, BY, DATE

Overall Height (In.)

1.00

Overall Height (mm)

25.4

Overall Width (In.)

1.50

Overall Width (mm)

38.1

Labels Per Dispenser

200

Legend Color

Black/White

Overall Size W x H (In.)

1.50 x 1.00

Overall Size W x H (mm)

38.1 x 25.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498388009

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0170

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1697

Resources

Part Drawings

PLD-** Dispenser Part Drawing

US English

Catalog Cut Sheets

PLD-17 Product Page

US English

Related Products