PLD-30

Label Dispenser

Electrical label in dispenser, 1.5" W x 1.0" H, 'Caution' (legend), polyester adhesive, black/yellow, 200 labels per package.

Specifications

Color

Black/Yellow

Height (In.)

1.00

Height (mm)

25.4

Width (In.)

1.50

Width (mm)

38.1

Color (Legend/Background)

Black/Yellow

Labels Per Dispenser

200

Legend

CAUTION

Overall Size W x H (In.)

1.50 x 1.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Material

Polyester Adhesive

Packaging Details

UPC

07498388010

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0167

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1667

Resources

Part Drawings

PLD-** Dispenser Part Drawing

US English

Catalog Cut Sheets

PLD-12 Product Page

US English

Related Products