PLD-4

Label Dispenser

Write-on quality label in dispenser, 1.5" W x 1.0" H, 'Accepted, by, date' (legend), polyester, green/white, 200 labels per dispenser.

Specifications

Material

Polyester

Color

Green/White

Height (In.)

1.00

Height (mm)

25.4

Width (In.)

1.50

Width (mm)

38.1

Color (Legend/Background)

Green/White

Labels Per Dispenser

200

Legend

ACCEPTED, BY, DATE

Overall Size W x H (In.)

1.50 x 1.00

Overall Size W x H (mm)

38.1 x 25.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498387984

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0165

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1646

Resources

Part Drawings

PLD-** Dispenser Part Drawing

US English

Catalog Cut Sheets

PLD-17 Product Page

US English

Related Products