PLD-60

Label Dispenser

Electrical label in dispenser, 3.0" W x .1.00" H, 'Attention observe precautions for handling electrostatic sensitive devices' (legend), polyester adhesive, black/yellow, 100 labels per package.

Specifications

Material

Polyester Adhesive

Color

Black/Yellow

Height (In.)

1.00

Height (mm)

25.4

Width (In.)

3.00

Width (mm)

76.2

Color (Legend/Background)

Black/Yellow

Label Style

Rectangle Shaped Label

Labels Per Dispenser

100

Labels Per Roll

100

Legend

STATIC AWARENESS WARNING

Overall Size W x H (In.)

3.00 x 1.00

Overall Size W x H (mm)

76.2 x 25.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498387967

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0185

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1850

Resources

Part Drawings

PLD-** Dispenser Part Drawing

US English

Catalog Cut Sheets

PLD-12 Product Page

US English

Related Products