PLD-64

Label Dispenser

Write-on quality label in dispenser, 0.75" diameter, blank (legend), laminated polyester adhesive, green, 300 labels per dispenser.

Specifications

Color

Green

Overall Length (In.)

NA

Overall Length (mm)

19.1

Material

Laminated Polyester Adhesive

Legend

BLANK

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Length (mm)

19.1

Marker Diameter (In.)

0.75

Marker Diameter (mm)

19.0

Markers Per Dispenser

300

Maximum Overall Height (mm)

19.1

Number of Markers per Card

300

Overall Height (mm)

19.1

Overall Width (mm)

19.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Label Style

Circle

Labels Per Dispenser

300

Packaging Details

UPC

07498387971

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0162

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1620

Resources

Part Drawings

PLD-** Dispenser Part Drawing

US English

Catalog Cut Sheets

PLD-17 Product Page

US English

Related Products