PLD-7

Label Dispenser

Write-on quality label in dispenser, 1.5" W x 1.0" H, 'Tested, by, date' (legend), polyester, green/white, 200 labels per dispenser.

Specifications

Color

Green/White

Overall Length (In.)

NA

Overall Length (mm)

25.4

Material

Polyester

Legend

TESTED, DATE, BY

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Overall Height (In.)

1.00

Overall Height (mm)

25.4

Overall Width (In.)

1.50

Overall Width (mm)

38.1

Labels Per Dispenser

200

Legend Color

Green/White

Length (mm)

25.4

Overall Size W x H (In.)

1.50 x 1.00

Overall Size W x H (mm)

38.1 x 25.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498387987

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0185

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1850

Resources

Catalog Cut Sheets

PLD-17 Product Page

US English

Part Drawings

PLD-** Dispenser Part Drawing

US English

Related Products