PLD-77

Label Dispenser

Write-on quality label in dispenser, 0.75" diameter, blank (legend), laminated polyester adhesive, white, 300 labels per dispenser.

Specifications

Material

Laminated Polyester Adhesive

Color

White

Legend

BLANK

Marker Diameter (In.)

0.75

Marker Diameter (mm)

19.0

Markers Per Card

300

Markers Per Dispenser

300

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Label Style

Circle

Labels Per Dispenser

300

Packaging Details

UPC

07498322205

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0133

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1329

Resources

Part Drawings

PLD-** Dispenser Part Drawing

US English

Catalog Cut Sheets

PLD-17 Product Page

US English

Related Products