PLD-80

Label Dispenser

Electrical label in dispenser, 1.0" W x 1.5" H, 'Intrinsically safe wiring' (legend), polyester adhesive, blue/white, 200 labels per package.

Specifications

Material

Polyester Adhesive

Color

Blue/White

Height (In.)

1.00

Height (mm)

25.4

Width (In.)

1.50

Width (mm)

38.1

Color (Legend/Background)

Blue/White

Labels Per Dispenser

200

Labels Per Pkg.

200

Legend

INTRINSICALLY SAFE WIRING

Overall Size W x H (In.)

1.50 x 1.00

Overall Size W x H (mm)

38.1 x 25.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498322371

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0185

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1850

Resources

Part Drawings

PLD-** Dispenser Part Drawing

US English

Catalog Cut Sheets

PLD-12 Product Page

US English

Related Products