BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>

Products

Content

Category

Cross References

No Results Found

Roll Wire Marker, 1 Rl Ea 10-19, 8 Ft/Rl

Specifications

Color White
Material Polyester
Legend 10 thru 19
Length (ft.) 8.0
Length (m) 2.4
Rolls per Legend per Pkg. 1
Part Features The tape can be cut to any length so you only use what you actually need, Tabbed end at the beginning of the roll for easier starting, Legend Height: 0.125" (3.20mm)
RoHS Compliancy Status Compliant
Min. Order Qty. 1

Packaging Detail

UPC 07498397185
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0057
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.0566

Resources

Part Drawings PMD and PMDR Dispenser Tapes C10670-r3 US English
Technical References Preprinted GMPMDR Markers US English