PMDR-20-29

Marking Tape refills

Roll Wire Marker, 1 Rl Ea 20-29, 8 Ft/Rl

Specifications

Color

White

Material

Polyester

Legend

20 thru 29

Length (ft.)

8.0

Length (m)

2.4

Rolls per Legend per Pkg.

1

Part Features

The tape can be cut to any length so you only use what you actually need, Tabbed end at the beginning of the roll for easier starting, Legend Height: 0.125" (3.20mm)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498397186

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0057

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0566

Resources

Part Drawings

PMD and PMDR Dispenser Tapes C10670-r3

US English

Related Products