Roll Wire Marker, Brown, 8 Ft/Rl

Specifications

Product Type Dispenser Refill
Color Brown
Material Polyester
Legend Brown
Length (ft.) 8.0
Length (m) 2.4
Rolls per Legend per Pkg. 10
Part Features The tape can be cut to any length so you only use what you actually need, Tabbed end at the beginning of the roll for easier starting, Legend Height: 0.125" (3.20mm)
RoHS Compliancy Status Compliant
Min. Order Qty. 10

Packaging Detail

UPC 07498397180
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0063
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.0630

Resources

Technical References Preprinted GMPMDR Markers US English
Part Drawings US English