PMDR-H

Marking Tape refills

Roll Wire Marker, 'H', 8 Ft/Rl

Specifications

Legend

H

Number of Labels

NA

Material

Polyester

Maximum Wire Outside Diameter (In.)

NA

Maximum Wire Outside Diameter (mm)

NA

Minimum Wire Outside Diameter (In.)

NA

Minimum Wire Outside Diameter (mm)

NA

Number of Each Legend

NA

Overall Length (In.)

NA

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Marker Width (In.)

NA

Marker Width (mm)

NA

Marker Height (In.)

NA

Marker Height (mm)

NA

Marker Thickness (mil)

NA

Print-On Area Height (In.)

NA

Print-On Area Height (mm)

NA

Print-On Area Width (In.)

NA

Print-On Area Width (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Color

White

Length (ft.)

8.0

Length (m)

2.4

Rolls per Legend per Pkg.

10

Part Features

The tape can be cut to any length so you only use what you actually need, Tabbed end at the beginning of the roll for easier starting, Legend Height: 0.125" (3.20mm)

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498397139

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0057

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0566

Resources

Part Drawings

PMD and PMDR Dispenser Tapes C10670-r3

US English

Related Products