Roll Wire Marker, 'V', 8 Ft/Rl

Specifications

Legend V
Material Polyester
Color White
Length (ft.) 8.0
Length (m) 2.4
Rolls per Legend per Pkg. 10
Part Features The tape can be cut to any length so you only use what you actually need, Tabbed end at the beginning of the roll for easier starting, Legend Height: 0.125" (3.20mm)
RoHS Compliancy Status Compliant
Min. Order Qty. 10

Packaging Detail

UPC 07498397153
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0057
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.0566

Resources

Part Drawings PMD and PMDR Dispenser Tapes C10670-r3 US English
Technical References Preprinted GMPMDR Markers US English