Specifications

Background Color White
Legend X
Legend Color Black
Material Polyester
Label Height (In.) 0
Label Height (mm) 0
Label Width (In.) 0
Label Width (mm) 0
Roll Length (ft.) 8
Roll Length (m) 2.4
Part Features The tape can be cut to any length so you only use what you actually need, Tabbed end at the beginning of the roll for easier starting, Legend Height: 0.125" (3.20mm)
Pricing Category 1 ID
Pricing Category 2 ID1
Pricing Category 3 ID1A

Packaging Detail

UPC 07498397155
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0057
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.0566

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Part Drawings PMD and PMDR Dispenser Tapes C10670-r3 English