StrongHold S100X125VAFY Blank Self-Laminating Write-On Cable Marker Label Roll is designed for use with the StrongHold Cable Marker Tape Dispenser, S100X125VARY. They are made of vinyl and laminated to protect handwritten legends in difficult environments. The dispenser protects your labels when not in use and it is a quick and easy way to identify cables. Labels are white/clear in color and come 200 labels per roll.
Product Type | Self-Laminating Refill Roll |
Sub Brand | StrongHold™ |
Background Color | White |
Legend | Write-On |
Material | Vinyl |
Material Properties | Self-Laminating |
Number of Labels | 200 |
Label Height (In.) | 0.38 |
Label Height (mm) | 9.7 |
UPC | 07498343943 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0130 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1303 |
Videos | StrongHold™ PVC Electrical Tape Video | English | |
Videos | StrongHold Marker Book - Product Video | English | |
Part Drawings | Catalog Cut Sheets - S100X125CVARY Product Page | English | |
Installation Documents | Installation Instructions/Best Practices - GMV3 | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |