StrongHold S100X125VARY Blank Self-Laminating Write-On Cable Marker Tape Dispenser Kit is quick and easy to use. This handy dispenser protects labels when not in use. Kit includes dispenser, one roll of blank cable markers and a Panduit PFX-0 pen. Labels are white/clear in color, made of vinyl, and come 200 labels per roll.
Product Type | Cable Marker Dispenser |
Sub Brand | StrongHold™ |
Background Color | White |
Legend | Write-On |
Material | Vinyl |
Material Properties | Self-Laminating |
Number of Labels | 200 |
Label Height (In.) | 0.38 |
Label Height (mm) | 9.7 |
UPC | 07498343944 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0133 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1329 |
Videos | StrongHold™ PVC Electrical Tape Video | English | |
Videos | StrongHold Marker Book - Product Video | English | |
Part Drawings | Catalog Cut Sheets - S100X125CVARY Product Page | English | |
Installation Documents | Installation Instructions/Best Practices - GMV3 | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |