S100X225VAFY

Marking Tape refills

Replacement roll. White write-on, vinyl label 100/roll.

Specifications

Material

Self-Laminating Vinyl

Color

White

Note

S100X225VAFY replaces S100X225VAF and PLDR-2

Width (In.)

1.00

Length (In.)

2.25

Print-On Area Height (In.)

0.75

Print-On Area Height (mm)

19.1

Max. Wire O.D. (In.)

0.48

Max. Wire O.D. (mm)

12.1

Min. Cable O.D. (In.)

0.24

Min. Cable O.D. (mm)

6.1

Width (mm)

25.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498343962

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0130

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1303

Resources

Installation Documents

Self-Laminating Vinyl Technical Data Sheet

US English

Part Drawings

S100X125CVARY Product Page

US English

Part Drawings

Self-Lam. Wire Marker S100X***VARY AND S100X***VAFY

US English

Related Products