StrongHold S100X225VARY Self-Laminating Label Kit includes 1 label dispenser, 1 roll of 200 vinyl self-laminating labels, and 1 PFX-0, Panduit marker pen. Our labels with dispenser allow for quick and easy identification during smaller installations and maintenance projects. Replacement labels are available.
Product Type | Cable Marker Dispenser |
Sub Brand | StrongHold™ |
Background Color | White |
Legend | Write-On |
Legend Color | Clear/White |
Material | Vinyl |
Material Properties | Self-Laminating |
Number of Labels | 100 |
Label Height (In.) | 0.75 |
Label Height (mm) | 19.1 |
UPC | 07498343963 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0133 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1329 |
Videos | StrongHold™ PVC Electrical Tape Video | English | |
Videos | StrongHold Marker Book - Product Video | English | |
Part Drawings | Catalog Cut Sheets - S100X125CVARY Product Page | English | |
Installation Documents | Installation Instructions/Best Practices - GMV3 | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |