Material |
Vinyl Self-Laminating |
Color |
Yellow |
Width (In.) |
4.00 |
Height (In.) |
0.50 |
Width (mm) |
101.6 |
Height (mm) |
12.7 |
Tags Per Pkg. |
25 |
Cable Diameter Range (mm) |
NA |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498372757 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0208 |
Std. Ctn. Qty. |
4 |
Std. Ctn. Volume (cf) |
0.0832 |
Catalog Cut Sheets |
SEZ-SNC4 Product Page |
US English |
|
Part Drawings |
SLCT-** Self-Lam Cable Marker Labels, C10475-2 |
US English |