The self-laminating cable marker holder in gray measures 3.00"W x 1.31"H. It is made of self-laminating vinyl and comes 25 tags to a package, sold individually.

Specifications

Color Gray
Material Vinyl Self-Laminating
Overall Width (In.) 3
Overall Width (mm) 76.2
Overall Height (In.) 1.31
Overall Height (mm) 33.3
Tags Per Pkg. 25

Packaging Detail

UPC 07498376037
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0127
Std. Ctn. Qty. 4
Std. Ctn. Volume (cf) 0.0509

Resources

Catalog Cut Sheet - SEZ-SNC4 Product Page English
Part Drawings - PDF - C10476 English