The self-laminating cable marker holder in white measures 3.00"W x 1.31"H. It is made of self-laminating vinyl and comes 25 tags to a package, sold individually.

Specifications

Color White
Material Vinyl Self-Laminating
Overall Width (In.) 3
Overall Width (mm) 76.2
Overall Height (In.) 1.31
Overall Height (mm) 33.3
Tags Per Pkg. 25
RoHS Compliancy Status Compliant
Min. Order Qty. 1

Packaging Detail

UPC 07498376033
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0127
Std. Ctn. Qty. 4
Std. Ctn. Volume (cf) 0.0509

Resources

Catalog Cut Sheets SEZ-SNC4 Product Page US English
Part Drawings SLCT-__ Part Drawing US English
Catalog Cut Sheets SLCT-WN Product Page US English