Product Type | Terminal Block Marker Label Kit |
Compatible Label | Thermal Transfer Printable Terminal Block Markers |
For Use With | TDP43ME |
Includes | (1) set of left and right width guide attachments for TDP43ME printer |
Material | ABS |
Color | Gray |
Overall Width (In.) | 6 |
Overall Width (mm) | 152.4 |
Overall Height (In.) | 1.65 |
Overall Height (mm) | 41.8 |
UPC | 61305617453 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0556 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Terminal Block Markers: IDSP27--WW | English | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) |