Protective impact bumper for Panduit's PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers.
Product Type | Printer Protective Impact Bumper |
Sub Brand | PanTher™ |
For Use With | Panduit's PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers |
Overall Length (ft.) | 0 |
Overall Length (m) | 0 |
Overall Width (In.) | 0 |
Overall Width (mm) | 0 |
Part Features | Eliminates label waste and time associated with trimming labels |
UPC | 07498334918 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0834 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 1.6672 |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | English | |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian (norsk) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German (Deutsch) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French (Français) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian (Italiano) | |
Part Drawings | LS8E-KIT PanTher LS8E Hand-Held Thermal Transfer Printer and Accessories | English |