LS8E-ACA

Power Adapter

The 100–24-Her LS8E and LS8EQ Hand-Held Thermal Transfer Printers is part of the complete line of identification solutions from Panduit. It is available individually or as part of the printer kit.

Specifications

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498377015

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1402

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – Australia

US English

Flyers

LS8E and LS8EQ Hand-Held Printers

US English

Product Bulletins

PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers

US English

Brochures

Shielded Copper Cabling System Brochure

US English

Brochures

Shielded Copper Cabling System

UK English

Related Products