LS8E-ACS

Power Adapter

The 100–24-H America for Panduit's PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers is part of the complete line of identification solutions from Panduit. It is available individually or as part of the printer kit.

Specifications

Kit Contents

NA

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498377017

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1175

Std. Ctn. Qty.

6

Std. Ctn. Volume (cf)

0.7051

Resources

Product Bulletins

PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers

US English

Part Drawings

LS8E-KIT PanTher LS8E Hand-Held Thermal Transfer Printer and Accessories

US English

Flyers

LS8E and LS8EQ Hand-Held Printers

US English

Brochures

Shielded Copper Cabling System Brochure

US English

Related Products