LS8E-C

Printer

The Chinese version of the PanTher LS8E Hand-Held Thermal Transfer Printer prints on continuous tapes, continuous heat-shrink tubing, die-cut heat-shrink tubing, die-cut component labels, and self-laminating labels. Eliminating label waste and time associated with trimming labels, it has a partial-cut feature, label cut-to-length functionality, and a PC interface, and it is RoHS compliant. It comes with the hand-held printer, one cassette of S100X150VAC self-laminating labels, six AA alkaline batteries, and a quick reference card.

Specifications

Overall Length (In.)

NA

Overall Length (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Part Features

Eliminates label waste and time associated with trimming labels

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498378064

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.5957

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

2.3828

Resources

Flyers

LS8E and LS8EQ Hand-Held Printers

US English

Product Bulletins

PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers

US English

Related Products