LS8E-KIT-ACS

Printer

The PanTher LS8E Hand-Held Thermal Transfer Printer kit contains the LS8E-ACS 120 VAC power adapter for North America along with the hand-held printer, one cassette of S100X150VAC self-laminating labels, six AA alkaline batteries, the LS8-CASE rigid carrying case, the LS8-PCKIT USB cable and PC interface software, the LS8-IB protective impact bumper, the LS8-WS wrist strap, a quick reference card, and an operator's manual.

Specifications

Part Features

NA

Width (In.)

17.50

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498301702

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.8332

Std. Ctn. Qty.

2

Std. Ctn. Volume (cf)

1.6664

Resources

Installation Documents

Upload LS8E Manual and Quick Start Card N-IDLS8E

US English

Manuals

Upload LS8E Manual and Quick Start Card

US English

Product Bulletins

PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers

US English

Flyers

LS8E and LS8EQ Hand-Held Printers

US English

Related Products