LS8E-KIT-C

Printer

The Chinese version of the PanTher LS8E Hand-Held Thermal Transfer Printer kit contains the LS8E-C Chinese hand-held printer, one cassette of S100X150VAC self-laminating labels, six AA alkaline batteries, the LS8-CASE rigid carrying case, the LS8-PCKIT USB cable and PC interface software, the LS8-IB protective impact bumper, the LS8-WS wrist strap, and a quick reference card.

Specifications

Overall Width (In.)

17.5

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498378008

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.7030

Std. Ctn. Qty.

2

Std. Ctn. Volume (cf)

1.4059

Resources

Flyers

LS8E and LS8EQ Hand-Held Printers

US English

Product Bulletins

PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers

US English

Related Products