best seller

LS8EQ-KIT

Printer

The PanTher LS8EQ Hand-Held Thermal Transfer Printer with QWERTY keypad kit contains the hand-held printer, PANTHERLINK software, one cassette of S100X150VAC self-laminating labels, six AA alkaline batteries, the LS8-CASE rigid carrying case, the LS8-PCKIT USB cable and PC interface software, the LS8-IB protective impact bumper, the LS8-WS wrist strap, a quick reference card, and an operator's manual.

Specifications

Overall Width (In.)

17.5

Overall Width (mm)

444.5

Part Features

Eliminates label waste and time associated with trimming labels

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498308901

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.8332

Std. Ctn. Qty.

2

Std. Ctn. Volume (cf)

1.6664

Resources

Line Cards

NetKey Line Card - ASEAN

US English

Line Cards

NetKey Line Card - Vietnamese

US English

Manuals

PanTher LS8EQ Operator's Manual - English

US English

Flyers

LS8E and LS8EQ Hand-Held Printers

US English

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – South Asia

US English

Installation Documents

LS8EQ Quick Start Card

US English

Brochures

Shielded Copper Cabling System

UK English

Product Bulletins

PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers

US English

Brochures

Shielded Copper Cabling System Brochure

US English

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – Australia

US English

Catalogs

Preferred Parts Catalog for Mexico - Eng.

US English

Catalogs

Preferred Parts Catalog for Latin America-ENG

US English

Catalog Cut Sheets

Labelmakers Catalog

US English

Catalogs

Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG

US English

Related Products