LS8EQ-KIT-ACE

Printer

The PanTher LS8EQ Hand-Held Thermal Transfer Printer with QWERTY keypad kit contains the LS8E-ACE 100–240 VAC power adapter for Europe along with the hand-held printer, PANTHERLINK software, one cassette of S100X150VAC self-laminating labels, six AA alkaline batteries, the LS8-CASE rigid carrying case, the LS8-PCKIT USB cable and PC interface software, the LS8-IB protective impact bumper, the LS8-WS wrist strap, a quick reference card, and an operator's manual.

Specifications

Part Features

NA

Width (In.)

17.50

Width (mm)

444.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498320679

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.8332

Std. Ctn. Qty.

2

Std. Ctn. Volume (cf)

1.6664

Resources

Flyers

LS8E and LS8EQ Hand-Held Printers

US English

Manuals

PanTher LS8EQ Operator's Manual - English

US English

Product Bulletins

PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers

US English

Installation Documents

LS8EQ Quick Start Card

US English

Related Products