The MP100/E Mobile Printer prints continuous labels and features an automatic cutter. The ultimate in flexibility with USB, Bluetooth, and mobile app connectivity. The compact size and protective bumper make this printer perfect for the plant floor or job site. Includes MP100 Printer, T100X000VPM-BK Continuous Tape Cassette, USB Cable, Impact Bumper, Power Adapter (MP100-AC) for use in EMEA. For use with MP label cassettes. 2.13" x 5.75" (54 mm x 146 mm). Color Black and Gray. 1 package.
Note | For international use |
Product Type | Mobile Printer |
Sub Brand | PXE™ |
Includes | (1) MP100 Printer, (1) T100X000VPM-BK Continuous Tape Cassette, (1) USB Cable, (1) Impact Bumper, (1) AC Power Adapter with EuroPlug and UK power cords. |
Standards Met | RoHS Compliant |
Overall Height (In.) | 5.75 |
Overall Height (mm) | 146 |
Overall Length (In.) | 5.2 |
Overall Length (mm) | 132 |
UPC | 61305676660 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4209 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |