Printer cleaning kit for desktop printers contains (1) cleaning pen, (8) cleaning solution soaked wipes, (8) foam swabs pre-saturated with cleaning solution, MSDS, and cleaning instructions. It is designed for global usage. It comes in packages of 1.

Specifications

Note NA
Product Type Printer Accessory-Printer Cleaning Kit
Sub Brand Easy-Mark
For Use With Desktop Printers
Includes (1) Cleaning Pen, (8) Cleaning Solution Soaked Wipes, (8) Foam Awabs Pre-Saturated with Cleaning Solution, (1) Msds, Cleaning Instructions
Material NA
Overall Length (ft.) 0
Overall Length (m) 0
Overall Width (In.) 0
Overall Width (mm) 0

Packaging Detail

UPC 07498376640
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0664
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language