RHER4BL-C

Thermal Transfer Ribbon

The black resin thermal transfer ribbon for Panduit's TDP4-HE series printer is part of the complete line of identification solutions from Panduit. Measuring 1181' (363m) long and 4-H fluid-resistant heat-shrink markers and white polyimide labels. It is available individually.

Specifications

Color

Black

Type

Resin

Length (ft.)

1181.00

Length (m)

363.0

Part Features

NA

Width (In.)

4.33

Width (mm)

110.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498337235

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0240

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

0.2879

Resources

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Related Products