RHER4BL-E

Thermal Transfer Ribbon

The black resin thermal transfer ribbon for Panduit's TDP4-HE series printer is part of the complete line of identification solutions from Panduit. Measuring 134-H standard marker plates and component labels for extra durability in harsh environments. It is available individually.

Specifications

Color

Black

Type

Resin

Length (ft.)

1181.00

Length (m)

363.0

Part Features

NA

Width (In.)

4.33

Width (mm)

110.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303985

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0556

Std. Ctn. Qty.

6

Std. Ctn. Volume (cf)

0.3338

Resources

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Related Products