The white resin thermal transfer ribbon for Panduit's TDP4-HE series printer is part of the complete line of identification solutions from Panduit. Measuring 1181' (363m) long and 4-H polyester labels, continuous vinyl tape, marker plates, and raised panel labels. It is available individually.
Product Type | Desktop Printer Ribbon |
Compatible Label | Polyester Labels, Continuous Vinyl Tapes, Marker Plates, Raised Panel Labels |
For Use With | TDP43HE and TDP46HE printers |
Material | Resin |
Color | White |
Ribbon Color | White |
Overall Length (ft.) | 1.181 |
Overall Length (m) | 363 |
Overall Width (In.) | 4.5 |
Overall Width (mm) | 114.3 |
UPC | 07498336421 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0217 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 0.1303 |
Part Drawings | Thermal Transfer Desktop Printer Ink Ribbons Part Drawing C11739 | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) | |
Technical References | Technical Data Sheet | English |