RHH2BL-S

Thermal Transfer Ribbon

The black hybrid thermal transfer ribbon for Panduit's TDP4-HY series printer is part of the complete line of identification solutions from Panduit. Measuring 1181' (360m) long and 2.52" (64-H self-laminating, heat-shrink, component, and non-laminated labels. It is available individually.

Specifications

Color

Black

Type

Hybrid

Length (ft.)

1181.00

Length (m)

360.0

Part Features

NA

Width (In.)

2.50

Width (mm)

64.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498332800

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0588

Std. Ctn. Qty.

2

Std. Ctn. Volume (cf)

0.1176

Resources

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Related Products