RHH4BL-S

Thermal Transfer Ribbon

The black hybrid thermal transfer ribbon for Panduit's TDP4-HY series and PTR3E printer is part of the complete line of identification solutions from Panduit. Measuring 1181' (360m) long and 4-H self-laminating, heat-shrink, component, and non-laminated labels. It is available individually.

Specifications

Color

Black

Type

Hybrid

Length (ft.)

1181.00

Length (m)

360.0

Part Features

NA

Width (In.)

4.33

Width (mm)

110.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498357101

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0652

Std. Ctn. Qty.

2

Std. Ctn. Volume (cf)

0.1303

Resources

Part Drawings

TDP42HY Product Page

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Related Products