RHR2BL-S

Thermal Transfer Ribbon

The black resin thermal transfer ribbon for Panduit's Zebra printers is part of the complete line of identification solutions from Panduit. Measuring 984-H self-laminating, heat-shrink, component, and non-laminated labels. It is available individually.

Specifications

Overall Width (In.)

2.5

Overall Width (mm)

64

Color

Black

Type

Resin

Length (ft.)

1181.00

Length (m)

360.0

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498332801

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0682

Std. Ctn. Qty.

2

Std. Ctn. Volume (cf)

0.1364

Resources

Technical References

Technical Data Sheet ResinRibbon

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Related Products