RHR4BL-S

Thermal Transfer Ribbon

The black resin thermal transfer ribbon for Panduit's TDP4-HY series and PTR3E printer is part of the complete line of identification solutions from Panduit. Measuring 1181' (360m) long and 4-H component labels and continuous tape. It is available individually.

Specifications

Color

Black

Type

Resin

Length (ft.)

1181.00

Length (m)

360.0

Part Features

NA

Width (In.)

4.33

Width (mm)

110.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498357105

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0652

Std. Ctn. Qty.

2

Std. Ctn. Volume (cf)

0.1303

Resources

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Technical References

Technical Data Sheet ResinRibbon

US English

Related Products