RHW4BL-S

Thermal Transfer Ribbon

The black wax thermal transfer ribbon for Panduit's TDP4-HY and PTR3E printers is part of the complete line of identification solutions from Panduit. Measuring 1181' (360m) long and 4-H self-laminating and non-laminated labels. It is available individually.

Specifications

Color

Black

Type

Wax

Length (ft.)

1181.00

Length (m)

360.0

Part Features

NA

Width (In.)

4.33

Width (mm)

110.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498357034

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0638

Std. Ctn. Qty.

2

Std. Ctn. Volume (cf)

0.1276

Resources

Part Drawings

TDP42HY Product Page

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Related Products