The RMEH2BL Thermal Transfer Ribbon is for use with Panduit TDP43ME printers. Compatible labels: Heat Shrink, Self-Laminating, Turn-Tell, Vinyl Cloth Labels, and Tan Polyimide. Wax/Resin material. 2.5" x 300' (63.5 mm x 91.4 m). Ribbon Color Black. 1 roll per package.
Product Type | Thermal Transfer Ribbon |
Compatible Label | Heat Shrink, Self-laminating, Turn-Tell®, Vinyl Cloth Labels |
For Use With | TDP43ME Printer |
Material | Wax/Resin |
Color | Black |
Ribbon Color | Black |
Overall Length (ft.) | 300 |
Overall Length (m) | 91.4 |
Overall Width (In.) | 2.5 |
Overall Width (mm) | 63.5 |
UPC | 07498337223 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0302 |
Std. Ctn. Qty. | 12 |
Std. Ctn. Volume (cf) | 0.3621 |
Part Drawings | Thermal Transfer Desktop Printer Ink Ribbons Part Drawing C11739 | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) | |
Technical References | Thermal Transfer Hybrid Ribbon Technical Data Sheet | English |