Ribbon for use with the TDP43ME thermal transfer desktop printer, 1.1" wide x 300' long, black resin, 6 standard ctn. quantity.
Product Type | Desktop Printer Ribbon |
Compatible Label | Terminal Block Markers |
For Use With | TDP43ME Printer |
Material | Resin |
Color | Black |
Ribbon Color | Black |
Overall Length (ft.) | 300 |
Overall Length (m) | 91.4 |
Overall Width (In.) | 1.1 |
Overall Width (mm) | 27.9 |
UPC | 61305623510 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0579 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 0.3474 |
Specification Sheets | Terminal Block Markers: IDSP27--WW | English | |
Part Drawings | Thermal Transfer Desktop Printer Ink Ribbons Part Drawing C11739 | English | |
Brochures Non Product | Smart Control Panel Solutions Brochure CPCB232-SA-ENG | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English |