RMER4BL-A

Thermal Transfer Ribbon

Printer ribbon for use with TDP43ME and high temperature marker plates comes in black resin. It is 300' (91.4 m) long and 4.25" (108 mm) wide. It comes in packages of 1.

Specifications

Color

Black

Type

Resin

Width (In.)

4.25

Width (mm)

108.0

Length (ft.)

300.00

Length (m)

91.4

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498340621

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0240

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

0.2879

Resources

Technical References

Black Resin Ribbon Technical Data Sheet

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Related Products