RMER4BL-C

Thermal Transfer Ribbon

Printer ribbon for use with TDP43ME and fluid-resistant heat shrink labels and white polyimide labels comes in black resin. It is 300' (91.4 m) long and 4.25" (108 mm) wide. It comes in packages of 1.

Specifications

Color

Black

Type

Resin

Width (In.)

4.25

Width (mm)

108.0

Length (ft.)

300.00

Length (m)

91.4

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498364389

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0240

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

0.2879

Resources

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Related Products